End Effector Adapter for Epson T6 Robots
$275.03 USD
Ships in 5 days
Black anodized aluminium tool adapter for Epson T6 robots and tools with ISO 50 flange. Attach it directly to Epson's quill. You can attach any tool or tool changer that fits with robots that have ISO 50 flanges if the electrical and air outputs can connect with Epson T6 robots. The adapter includes 2 x M5 fasteners.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0210 |
Weight | 0.13 kg |
Dimensions (L x W x H) | 63.0 x 63.0 x 35.0 mm |
Unit Price | $275.03 USD |
Compatible Parts
SCHUNK Small Collaborative Electric Gripper for UR
PR-SK-001-0059
Bellows Suction Cup 60 mm
PR-MB-001-0084
End Effector Adapter for Epson T3 Robots
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
Epson T6-B602SS
PR-EP-001-0079
SCHUNK Large Collaborative Electric Gripper for UR
PR-SK-001-0549
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585