![Enclosed Timing Belt Actuator, 585mm Length](https://assets.vention.io/parts/images/MO-LM-026-0585/enclosed-timing-belt-actuator-585mm-length.png)
Enclosed Timing Belt Actuator, 585mm Length
$2,617.43 USD
Obsolete
Vention's enclosed timing belt actuator is an all-in-one solution. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. Simply connect any NEMA 34 powertrain components to one of the 4 inputs and go!
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-026-0585 |
Weight | 13.8367 kg |
Dimensions (L x W x H) | 830.5 x 180.0 x 112.5 mm |
Unit Price | $2,617.43 USD |
Material | 6061-T6, Steel |
Surface finish | Anodized, 6um |
Associated Fasteners | 6 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 6 x HW-FN-003-0022 |
Light-Duty Fasteners | 6 x HW-FN-002-0001 , 6 x HW-FN-003-0016 |
Compatible Parts
![45mm x 45mm Aluminum Gusset with Locators 45mm x 45mm Aluminum Gusset with Locators](https://assets.vention.io/parts/images/ST-HP-003-0001/thumb_die-cast-gusset-with-locators.png)
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![Flush Inductive Proximity Sensor Flush Inductive Proximity Sensor](https://assets.vention.io/parts/images/CE-SN-004-0003/thumb_flush-inductive-proximity-sensor.png)
Flush Inductive Proximity Sensor
CE-SN-004-0003
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![45mm x 45mm Aluminum Gusset 45mm x 45mm Aluminum Gusset](https://assets.vention.io/parts/images/ST-GP-003-0001/thumb_die-cast-gusset.png)
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
![Self Aligning Mount, Leader Self Aligning Mount, Leader](https://assets.vention.io/parts/images/MO-LM-031-0002/thumb_self-aligning-mount-leader.png)
Self Aligning Mount, Leader
MO-LM-031-0002
![157mm NEMA 34 Stepper Servo Motor 157mm NEMA 34 Stepper Servo Motor](https://assets.vention.io/parts/images/MO-SM-011-0000/thumb_157mm-nema-34-stepper-servo-motor.png)
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000
![3x3 Hole Aluminum Assembly Plate 3x3 Hole Aluminum Assembly Plate](https://assets.vention.io/parts/images/ST-GP-001-0001/thumb_3x3-hole-aluminum-assembly-plate.png)
3x3 Hole Aluminum Assembly Plate
ST-GP-001-0001
![45mm x 90mm Aluminum Gusset 45mm x 90mm Aluminum Gusset](https://assets.vention.io/parts/images/ST-GP-003-0005/thumb_45mm-x-90mm-aluminum-gusset.png)
45mm x 90mm Aluminum Gusset
ST-GP-003-0005