
Enclosed Linear Profile Guide, 1530mm Long
$2,004.83 USD
Ships in 3 days
This enclosed linear profile guide comes in a variety of lengths to suit your heavy duty linear guide needs. These can be used in tandem with any of the Vention actuators. The new version adds new mounting options and magnetic retention of the steel cover.
Included fasteners:
Select dimension:
Length:
x 180.0 mm x 112.5 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-028-1530__2 |
Weight | 23.239481 kg |
Dimensions (L x W x H) | 1755.0 x 180.0 x 112.5 mm |
Unit Price | $2,004.83 USD |
Material | Aluminum, Steel |
Surface finish | Blue Anodized, 10 um |
Associated Fasteners | 6 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 6 x HW-FN-003-0022 , 6 x HW-FN-031-0001 |
Light-Duty Fasteners | 6 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 6 x HW-FN-003-0016 , 6 x HW-FN-031-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 3330 N |
Stroke | 1405 mm |
Max Linear Speed | 2500 mm/s |
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-028-1530__2 |
Weight | 23.239481 kg |
Dimensions (L x W x H) | 1755.0 x 180.0 x 112.5 mm |
Unit Price | $2,004.83 USD |
Material | Aluminum, Steel |
Surface finish | Blue Anodized, 10 um |
Associated Fasteners | 6 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 6 x HW-FN-003-0022 , 6 x HW-FN-031-0001 |
Light-Duty Fasteners | 6 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 6 x HW-FN-003-0016 , 6 x HW-FN-031-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 3330 N |
Stroke | 1405 mm |
Max Linear Speed | 2500 mm/s |
Compatible Parts

180x135mm Gantry Plate
MO-LM-001-0029

225x225 Gantry Plate
MO-LM-001-0031

GF Nylon Concentric Roller
MO-LM-001-0028

225x180mm Gantry Plate
MO-LM-001-0030

Profile Slider
MO-LM-008-0001

GF Nylon Eccentric Roller
MO-LM-001-0027

Timing Belt Actuator (630mm)
MO-LM-016-0630 v2
