![E-Stop Module 1](https://assets.vention.io/parts/images/CE-SA-003-0000/e-stop-module-1.png)
E-Stop Module 1
$228.55 USD
Obsolete
Emergency stop to immediately power off all actuators connected to the MachineMotion controller. Includes a 3m long cable to connect directly to the controller's Safety Input. Compatible with current version of MachineMotion (CE-CL-005-0003) and multiple Emergency Stop Switches can be connected together in series. A Jumper is also included when only one Switch is in use.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SA-003-0000 |
Weight | 0.699 kg |
Dimensions (L x W x H) | 135.0 x 88.0 x 26.0 mm |
Unit Price | $228.55 USD |
Material | Aluminum, Steel |
Surface finish | N/A |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 24 V |
Included in the Box |
|
Compatible Parts
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585