Parts library

PR-SZ-001-0066
Electric Vacuum Generator System with 1 Suction Cup
Complete vacuum system for connecting to lightweight robots with CobotPump for Universal Robots (Compatible with UR3, UR5 & UR10). Vacuum rating of 12 l/min. Maximum load capacity: up to 2kg with this VEE end effector or up to 10kg with a 3D printed end effector made on Schmalz SLG Configurator. These are theoretical numbers that must be confirmed including other variables such as material type and load case. Includes a URcap valid for Polyscope 3.12 & higher (CB series) or 5.5 & higher (E-series). URCap available for download on the manufacturer's website.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SZ-001-0066 |
| Unit Price | $4,856.93 USD |
| Weight | 1.2961 kg |
| Dimensions (L x W x H) | 190 x 137 x 137 mm |
| Spec Attribute | Spec Value |
|---|---|
| Other | |
| Certification | CE |
Questions about this part?
Post a question on Vention community forum for insights on this part.