![Electric Cylinder, 100mm Stroke](https://assets.vention.io/parts/images/MO-EC-001-0100/electric-cylinder-100mm-stroke.png)
Electric Cylinder, 100mm Stroke
$997.74 USD
Obsolete
This electric cylinder, powered by a NEMA 17, is capable of producing 250N of pushing force along a 100mm travel length. It comes with Vention mounting brackets for easy integration.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-EC-001-0100 |
Weight | 1.648 kg |
Dimensions (L x W x H) | 306.5 x 46.0 x 92.0 mm |
Unit Price | $997.74 USD |
Material | N/A |
Surface finish | N/A |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0014 , 1 x HW-FN-003-0020 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0010 , 1 x HW-FN-003-0020 |
Compatible Parts
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![Pneumatic and Electric Actuator Push Block Pneumatic and Electric Actuator Push Block](https://assets.vention.io/parts/images/HW-CY-002-0001/thumb_pneumatic-and-electric-actuator-push-block.png)
Pneumatic and Electric Actuator Push Block
HW-CY-002-0001