![Electric Cylinder, 100mm Stroke](https://assets.vention.io/parts/images/MO-EC-001-0100__2/electric-cylinder-100mm-stroke.png)
Electric Cylinder, 100mm Stroke
$1,054.29 USD
Ships in 3 days
This electric cylinder, powered by a NEMA 17, is capable of producing 255N of pushing force along a 100mm travel length. It comes with Vention mounting brackets for easy integration. Also includes two position sensors, 5m long. The motor connector cable is 3m long.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-EC-001-0100__2 |
Weight | 1.863 kg |
Dimensions (L x W x H) | 307.0 x 46.0 x 92.0 mm |
Unit Price | $1,054.29 USD |
Material | N/A |
Surface finish | N/A |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0014 , 1 x HW-FN-003-0020 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0010 , 1 x HW-FN-003-0020 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 255 N |
Stroke | 100 mm |
Repeatability | ±0.02 mm |
Max Linear Speed | 200 mm/s |
Displacement Ratio | 6 mm/turn |
Compatible Parts
![180x135mm Gantry Plate 180x135mm Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0029/thumb_180x135mm-gantry-plate.png)
180x135mm Gantry Plate
MO-LM-001-0029
![225x225 Gantry Plate 225x225 Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0031/thumb_225x225-gantry-plate.png)
225x225 Gantry Plate
MO-LM-001-0031
![225x180mm Gantry Plate 225x180mm Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0030/thumb_225x180mm-gantry-plate.png)
225x180mm Gantry Plate
MO-LM-001-0030
![GF Nylon Concentric Roller GF Nylon Concentric Roller](https://assets.vention.io/parts/images/MO-LM-001-0028/thumb_gf-nylon-concentric-roller.png)
GF Nylon Concentric Roller
MO-LM-001-0028
![Profile Slider Profile Slider](https://assets.vention.io/parts/images/MO-LM-008-0001/thumb_profile-slider.png)
Profile Slider
MO-LM-008-0001
![GF Nylon Eccentric Roller GF Nylon Eccentric Roller](https://assets.vention.io/parts/images/MO-LM-001-0027/thumb_gf-nylon-eccentric-roller.png)
GF Nylon Eccentric Roller
MO-LM-001-0027
![Timing Belt Actuator (630mm) Timing Belt Actuator (630mm)](https://assets.vention.io/parts/images/MO-LM-016-0585__2/thumb_timing-belt-actuator-585mm.png)
Timing Belt Actuator (630mm)
MO-LM-016-0630 v2
![Timing Belt Actuator (675mm) Timing Belt Actuator (675mm)](https://assets.vention.io/parts/images/MO-LM-016-0585__2/thumb_timing-belt-actuator-585mm.png)
Timing Belt Actuator (675mm)
MO-LM-016-0675 v2
![Timing Belt Actuator (585mm) Timing Belt Actuator (585mm)](https://assets.vention.io/parts/images/MO-LM-016-0585__2/thumb_timing-belt-actuator-585mm.png)
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
![16mm Linear Bearing with Housing 16mm Linear Bearing with Housing](https://assets.vention.io/parts/images/MO-LM-010-0001/thumb_16mm-linear-bearing-with-housing.png)
16mm Linear Bearing with Housing
MO-LM-010-0001