![Dual Gantry Enclosed Timing Belt Actuator, 1530mm Length](https://assets.vention.io/parts/images/MO-LM-040-1530__2/dual-gantry-enclosed-timing-belt-actuator-1530mm-length.png)
Dual Gantry Enclosed Timing Belt Actuator, 1530mm Length
$3,999.33 USD
Ships in 3 days
Vention's updated dual gantry enclosed timing belt actuator is an all-in-one solution. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. The addition of a second gantry and profile bearing allows for higher load capacities and more customizability in design. The new version adds new mounting options, improved shaft design, and magnetic retention of the steel cover. Simply connect any NEMA 34 powertrain components to one of the 4 inputs and go!
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-040-1530__2 |
Weight | 28.027199 kg |
Dimensions (L x W x H) | 1775.5 x 178.0 x 112.5 mm |
Unit Price | $3,999.33 USD |
Material | Aluminum, Steel |
Surface finish | Blue Anodized, 10 um |
Associated Fasteners | 12 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 12 x HW-FN-003-0022 , 12 x HW-FN-031-0001 |
Light-Duty Fasteners | 12 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 12 x HW-FN-003-0016 , 12 x HW-FN-031-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 200 N |
Load Capacity | 5000 N |
Repeatability | ±0.025 mm |
Max Linear Speed | 2500 mm/s |
Displacement Ratio | 208 mm/turn |
Compatible Parts
![180x135mm Gantry Plate 180x135mm Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0029/thumb_180x135mm-gantry-plate.png)
180x135mm Gantry Plate
MO-LM-001-0029
![225x225 Gantry Plate 225x225 Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0031/thumb_225x225-gantry-plate.png)
225x225 Gantry Plate
MO-LM-001-0031
![225x180mm Gantry Plate 225x180mm Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0030/thumb_225x180mm-gantry-plate.png)
225x180mm Gantry Plate
MO-LM-001-0030
![GF Nylon Concentric Roller GF Nylon Concentric Roller](https://assets.vention.io/parts/images/MO-LM-001-0028/thumb_gf-nylon-concentric-roller.png)
GF Nylon Concentric Roller
MO-LM-001-0028
![Profile Slider Profile Slider](https://assets.vention.io/parts/images/MO-LM-008-0001/thumb_profile-slider.png)
Profile Slider
MO-LM-008-0001
![GF Nylon Eccentric Roller GF Nylon Eccentric Roller](https://assets.vention.io/parts/images/MO-LM-001-0027/thumb_gf-nylon-eccentric-roller.png)
GF Nylon Eccentric Roller
MO-LM-001-0027
![Timing Belt Actuator (630mm) Timing Belt Actuator (630mm)](https://assets.vention.io/parts/images/MO-LM-016-0585__2/thumb_timing-belt-actuator-585mm.png)
Timing Belt Actuator (630mm)
MO-LM-016-0630 v2
![Timing Belt Actuator (675mm) Timing Belt Actuator (675mm)](https://assets.vention.io/parts/images/MO-LM-016-0585__2/thumb_timing-belt-actuator-585mm.png)
Timing Belt Actuator (675mm)
MO-LM-016-0675 v2
![Timing Belt Actuator (585mm) Timing Belt Actuator (585mm)](https://assets.vention.io/parts/images/MO-LM-016-0585__2/thumb_timing-belt-actuator-585mm.png)
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
![16mm Linear Bearing with Housing 16mm Linear Bearing with Housing](https://assets.vention.io/parts/images/MO-LM-010-0001/thumb_16mm-linear-bearing-with-housing.png)
16mm Linear Bearing with Housing
MO-LM-010-0001