Parts library

MO-LM-041-1530__2
Dual Gantry Enclosed Linear Profile Guide, 1530mm Length
This updated dual gantry enclosed linear profile guide come in a variety of lengths to suit your linear guide needs. These can be used in tandem with any of the Vention actuators. The addition of a second gantry and profile bearing allows for higher load capacities and more customizability in design. The new version adds new mounting options and magnetic retention of the steel cover.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Linear Guides & Accessories | |
| Vention Maintenance Guide |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-041-1530__2 |
| Unit Price | $2,693.03 USD |
| Weight | 26.51123 kg |
| Dimensions (L x W x H) | 1777.5 x 178 x 112.5 mm |
| Material | Aluminum, Steel |
| Surface Finish | Blue Anodized, 10 um |
| Associated Fasteners | 12 x HW-FN-002-0001, 1 x HW-FN-003-0008, 12 x HW-FN-003-0022, 12 x HW-FN-031-0001 |
| Light Duty Fasteners | 12 x HW-FN-002-0001, 1 x HW-FN-003-0008, 12 x HW-FN-003-0016, 12 x HW-FN-031-0001 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load Capacity | 5000 N |
| Stroke | 1225 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.