Dorner 3200 Belt Conveyor, 305mm x 1125mm
$2,306.00 USD
5 weeks
Vention's belt conveyors, powered by Dorner Conveyor, integrate the popular Dorner 3200 series of conveyor into the vention ecosystem. Combine your conveyor with a Vention motor mount which allows for plug and play connection to Vention's series of motors and power train equipment. Use the conveyor for simple continuous motion or incorporate position indexing and sensors for complex applications. Belt conveyors are available in 4 widths and an array of lengths.
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-024-1125 |
Weight | 24.5 kg |
Dimensions (L x W x H) | 1125.0 x 363.1 x 96.2 mm |
Unit Price | $2,306.00 USD |
Material | Aluminum, Steel, Impregnated Polyester Fabric Belt |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Capacity | see technical documents for details |
Belt Length | 1125 mm |
Max Linear Speed | 860 mm/s |
Compatible Parts
Motor Mount for Dorner 3200
MO-CV-023-0001
Belt Conveyor Mounting Bracket
MO-CV-008-0001