Dorner 3200 Belt Conveyor, 1219mm x 1305mm
$5,071.00 USD
5 weeks
Vention's belt conveyors, powered by Dorner Conveyor, integrate the popular Dorner 3200 series of conveyor into the vention ecosystem. Combine your conveyor with a Vention motor mount which allows for plug and play connection to Vention's series of motors and power train equipment. Use the conveyor for simple continuous motion or incorporate position indexing and sensors for complex applications. Belt conveyors are available in 4 widths and an array of lengths.
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-027-1305 |
Weight | 89.4 kg |
Dimensions (L x W x H) | 1305.0 x 1277.5 x 96.2 mm |
Unit Price | $5,071.00 USD |
Material | Aluminum, Steel, Impregnated Polyester Fabric Belt |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Capacity | see technical documents for details |
Belt Length | 1305 mm |
Max Linear Speed | 860 mm/s |
Compatible Parts
151mm x 1305mm Dorner 2200 Belt Conveyor
MO-CV-004-1305
151mm x 945mm Dorner 2200 Belt Conveyor
MO-CV-004-0945
151mm x 1530mm Dorner 2200 Belt Conveyor
MO-CV-004-1530
151mm x 585mm Dorner 2200 Belt Conveyor
MO-CV-004-0585
151mm x 765mm Dorner 2200 Belt Conveyor
MO-CV-004-0765
300mm Round Belt for Belt-Driven Conveyor
MO-PL-002-0300
257mm Round Belt for Belt-Driven Conveyor
MO-PL-002-0257
292mm Round Belt for Belt-Driven Conveyor
MO-PL-002-0292
306mm Round Belt for Belt-Driven Conveyor
MO-PL-002-0306
151mm x 1125mm Dorner 2200 Belt Conveyor
MO-CV-004-1125