
Dorner 2200 Belt Conveyor Transfer Plate, 151mm
$72.30 USD
Ships in 5 days
Use this stainless steel transfer plate to line up multiple belt conveyors together in series. Install one on each adjacent end of the conveyors and then place the conveyors plate to plate. Can be easily installed using the included fasteners. Enables the transfer of products of a minimum length of 22 mm.
Length:
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-DO-001-0186 |
Weight | 0.14 kg |
Dimensions (L x W x H) | 152.0 x 173.0 x 44.0 mm |
Unit Price | $72.30 USD |
Compatible Parts

305mm x 585mm Dorner 2200 Belt Conveyor
MO-CV-005-0585

610mm x 585mm Dorner 2200 Belt Conveyor
MO-CV-007-0585

151mm x 585mm Dorner 2200 Belt Conveyor
MO-CV-004-0585

Dorner 2200 Belt Conveyor, 457mm x 585mm
MO-CV-006-0585