
Doosan M Series Robot Plate
$356.52 USD
Ships next day
Doosan Robot Plate Compatible with Doosan's M0609, M0617, M1013, and M1509 Cobots
Included fasteners:
8 x
HW-FN-002-0001
8 x
HW-FN-003-0018
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-017-0001 |
Weight | 1.192 kg |
Dimensions (L x W x H) | 223.0 x 223.0 x 17.0 mm |
Unit Price | $356.52 USD |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M8, 150 x 150 mm |
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-017-0001 |
Weight | 1.192 kg |
Dimensions (L x W x H) | 223.0 x 223.0 x 17.0 mm |
Unit Price | $356.52 USD |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Mounting | 4x M8, 150 x 150 mm |
Compatible Parts

Cobot Pedestal, 585 mm
ST-RB-033-0585

Cobot Pedestal, 585 mm
ST-RB-033-0585 v2

Cobot Pedestal with Reinforced Base, 1226 mm
ST-RB-033-1226

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585