Parts library

HW-CA-005-0002
Doosan Dress Kit Interface Plate
Neatly terminate the Doosan-supplied dress kit on your Vention supporting structure. Two 8mm holes spaced 22.5mm apart allow for sturdy mounting, while a cutout on the bulkhead mounting hole permits installation of this plate even after cabling and pneumatics have been routed.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-CA-005-0002 |
| Unit Price | $37.76 USD |
| Weight | 0.057 kg |
| Dimensions (L x W x H) | 110.5 x 43 x 6 mm |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0018 |
$37.76 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.