DIN Rail 35x7.5mm (225mm)
$7.44 USD
Ships next day
Standard 35mm x 7.5mm steel DIN rail slotted to fit Vention's M8 screws. Ideal for mounting circuit breakers, terminal blocks and other components. Length: 225mm.
Length:
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-014-0225 |
Weight | 0.072 kg |
Dimensions (L x W x H) | 225.0 x 35.0 x 7.5 mm |
Unit Price | $7.44 USD |
Material | Steel |
Surface finish | Zinc chromate plating |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 , 2 x HW-WS-001-0002 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 , 2 x HW-WS-001-0002 |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585