Compact Double-Acting Pneumatic Actuator, 50mm Stroke

Compact Double-Acting Pneumatic Actuator, 50mm Stroke

$76.82 USD
Ships in 3 days
Vention's Compact Double-Acting Pneumatic Actuator, Powered by SMC, with 20mm bore and 50mm stroke. This compact cylinder is capable of pushing forces up to 220N. It's compact form factor is ideally suited for use with the 22.5mm extrusion ecosystem.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number MO-AR-001-0050
Weight 0.375 kg
Dimensions (L x W x H) 147.75 x 59.0 x 50.0 mm
Unit Price $76.82 USD
Associated Fasteners 2 x HW-FN-002-0001 , 2 x HW-FN-003-0014
Light-Duty Fasteners 2 x HW-FN-003-0010 , 2 x HW-FN-002-0001

Technical Specifications

Spec Attribute Spec Value
Clamping Force 220 (at 0.7 MPa) N
Load Capacity 3 (Radially) N
Max Linear Speed 500 mm/s
Temperature Range -5 to 60 °C
Included in the Box
  • 6 meters of 6mm OD Polyurethane tubing
Have a question about this part?
Ask in the forum! Go to the forum