![Compact Double-Acting Pneumatic Actuator, 100mm Stroke](https://assets.vention.io/parts/images/CA-CY-001-0100/compact-double-acting-pneumatic-actuator-100mm-stroke.png)
Compact Double-Acting Pneumatic Actuator, 100mm Stroke
$74.26 USD
Obsolete
Vention's Compact Double-Acting Pneumatic Actuator, Powered by SMC, with 32mm bore and 100mm cableLength. This compact cylinder is capable of pushing forces up to 560N.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CA-CY-001-0100 |
Weight | 0.221 kg |
Dimensions (L x W x H) | 223.0 x 45.0 x 68.0 mm |
Unit Price | $74.26 USD |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0014 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 |
Compatible Parts
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![Pneumatic and Electric Actuator Push Block Pneumatic and Electric Actuator Push Block](https://assets.vention.io/parts/images/HW-CY-002-0001/thumb_pneumatic-and-electric-actuator-push-block.png)
Pneumatic and Electric Actuator Push Block
HW-CY-002-0001