Cobot Pedestal Floor Anchoring Kit
$131.45 USD
Ships next day
This kit includes the necessary hardware to mount the cobot pedestal directly to a concrete floor: 8x 1/2 x 4 1/2 in wedge type anchors, nuts and washers. NOTE: Anchors must be properly installed into 3000 psi concrete. Concrete should be inspected to ensure it is structurally sound. Tensile strength of each anchor is 20 kN and 43.8 kN in shear. An appropriate safety factor must be added according to the application and norms. The anchors should be torqued to 68Nm.
Quantity:
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-033-0002 |
Weight | 0.8 kg |
Dimensions (L x W x H) | 150.0 x 20.0 x 150.0 mm |
Unit Price | $131.45 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Shear Capacity | 43.8 kN |
Tensile Capacity | 20 kN |
Included in the Box |
|
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
Pneumatic Air Preparation Station
CA-AP-001-0001 v2
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
UR Control Box Mounting Bracket
ST-RB-002-0001 v2
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Ergonomic Handle
HW-HD-001-0001 v2