Brackets for 41mm Wide Cable Drag Chain
$43.60 USD
Ships next day
Pair of polyamide brackets for 41mm wide cable drag chain. Each drag chain requires one pair.
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-DC-001-0001 |
Weight | 0.092 kg |
Dimensions (L x W x H) | 0.0 x 44.0 x 35.0 mm |
Unit Price | $43.60 USD |
Material | Polyamide |
Surface finish | Matte black |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Light-Duty Fasteners | 2 x HW-FN-003-0008 , 2 x HW-FN-002-0001 |
Compatible Parts
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585