Belt Rack Belt Clamp
$50.56 USD
Ships next day
The belt rack end clamp is used to fix the belt on either end of the actuator. Attach a gusset and bumper to provide an end stop for the actuator.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-042-0011 |
Weight | 0.1 kg |
Dimensions (L x W x H) | 35.5 x 50.0 x 11.3 mm |
Unit Price | $50.56 USD |
Material | 6061-T6 |
Surface finish | blue anodized |
Associated Fasteners | 2 x HW-FN-002-0001 , 1 x HW-FN-003-0016 , 1 x HW-FN-003-0030 |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
180mm Rack Segment for Belt Rack
MO-LM-043-0180