![Belt Rack Actuator](https://assets.vention.io/parts/images/MO-LM-042-0000/belt-rack-actuator.png)
Belt Rack Actuator
$1,123.33 USD
Ships in 3 days
Vention’s Belt Rack actuator combines good linear force, accuracy and backlash characteristics. It is also quiet and can be built in length increments of 180mm. The actuator has a gain of 125mm/turn and a maximum linear force of 1440N.
Quantity:
Technical Drawings
Technical Documents
What's Included
- 8 x M8 x 12mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-042-0000 |
Weight | 3.11967 kg |
Dimensions (L x W x H) | 225.0 x 135.0 x 67.0 mm |
Unit Price | $1,123.33 USD |
Associated Fasteners | 8 x HW-FN-003-0012 |
Compatible Parts
![M18 Threaded Sensor Bracket M18 Threaded Sensor Bracket](https://assets.vention.io/parts/images/CE-HW-001-0003/thumb_m18-sensor-bracket.png)
M18 Threaded Sensor Bracket
CE-HW-001-0003
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![45mm x 45mm Aluminum Gusset 45mm x 45mm Aluminum Gusset](https://assets.vention.io/parts/images/ST-GP-003-0001/thumb_die-cast-gusset.png)
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
![16mm Linear Bearing with Housing 16mm Linear Bearing with Housing](https://assets.vention.io/parts/images/MO-LM-010-0001/thumb_16mm-linear-bearing-with-housing.png)
16mm Linear Bearing with Housing
MO-LM-010-0001
![157mm NEMA 34 Stepper Servo Motor 157mm NEMA 34 Stepper Servo Motor](https://assets.vention.io/parts/images/MO-SM-011-0000/thumb_157mm-nema-34-stepper-servo-motor.png)
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000
![180mm Rack Segment for Belt Rack 180mm Rack Segment for Belt Rack](https://assets.vention.io/parts/images/MO-LM-043-0180/thumb_180mm-rack-segment-for-belt-rack.png)
180mm Rack Segment for Belt Rack
MO-LM-043-0180
![45mm x 90mm Aluminum Gusset 45mm x 90mm Aluminum Gusset](https://assets.vention.io/parts/images/ST-GP-003-0005/thumb_45mm-x-90mm-aluminum-gusset.png)
45mm x 90mm Aluminum Gusset
ST-GP-003-0005