Automatic Pneumatic and Electrical Tool Holder for Doosan (Tool Side)
$853.85 USD
Ships in 5 days
Pneumatic and electrical tool holder (tool side) for Doosan robots. Needs to have the robot master (robot side) mounted on the robot arm to have a full function tool changer clutch. Robot compatibility: Doosan. Handling payload up to: 20 kg. Electrical connection: M8 24V 1A, Pneumatic connection: 2 x G 1/8in elbow fittings for 6mm OD tubing. Material: Anodized aluminum.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-CQ-001-0425 |
Weight | 0.25 kg |
Dimensions (L x W x H) | 81.0 x 109.0 x 100.0 mm |
Unit Price | $853.85 USD |
Compatible Parts
Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
PR-JL-001-0314
Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
PR-JL-001-0490
Robot Handle for UR3
PR-CQ-001-0396
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Cobot End Effector Plate
ST-RB-004-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585