Automatic Electric and Pneumatic Tool Changer for Doosan (Robot and Tool Sides)
$1,441.44 USD
Ships in 5 days
Pneumatic and electrical automatic tool changer for light industrial and collaborative robots. Robot side and tool side included. It enables the robot to manage various tasks without stopping unscrewing the tools. Robot compatibility: Universal Robots and robots with the same flange. Handling payload up to: 20 kg. Electrical connection: M8 8 pins 24V 1A. Pneumatic connection: 4 x G 1/8in elbow fittings for 6mm OD tubing. Material: Anodized aluminum and PETP.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-CQ-001-0430 |
Weight | 0.5 kg |
Dimensions (L x W x H) | 115.0 x 140.0 x 103.0 mm |
Unit Price | $1,441.44 USD |
Compatible Parts
Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
PR-JL-001-0314
Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
PR-JL-001-0490
Robot Handle for UR3
PR-CQ-001-0396
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Cobot End Effector Plate
ST-RB-004-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585