Parts library
Automata Eva Robot Plate
ST-RB-024-0001

Automata Eva Robot Plate

Vention

Vention's Automnata Eva mounting plate enables fast and easy installation of Automata's Eva robots to any custom assembly. 4X M6 X 1.0 threaded holes and 2X 5mm dowel pins are used to locate the robot. The plate's dimensions are 223mm x 223mm x 11.25mm.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Robot Mounting

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberST-RB-024-0001
Unit Price$279.00 USD
Weight1.194 kg
Dimensions (L x W x H)223 x 223 x 15.25 mm
Material6061-T6
Surface FinishDark Blue Anodization, 6um
Associated Fasteners4 x HW-FN-002-0001, 4 x HW-FN-003-0016
Spec AttributeSpec Value
Other
Mounting4x M6, 132 x 132

PartsQuantity
PartsPart NumberQty
M8 Drop-in Spring Loaded T-NutHW-FN-002-00014View
M8 x 16mm ScrewHW-FN-003-00164View

$279 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.