Adhesive-Back Ruler
$32.28 USD
Ships in 3 days
This adhesive-back ruler can be attached to Vention extrusions and can be used in jig/fixture applications as well as path-following applications. It can also be used with Vention profile sliders. The length is 12 feet (~3.6 meters) and you can cut it to your preferred length. The width is half inch (12.7 mm) and it is made of steel and can be easily cut with an ordinary scissor.
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-HA-005-3600 |
Weight | 0.09 kg |
Dimensions (L x W x H) | 3657.6 x 12.7 x 0.2 mm |
Unit Price | $32.28 USD |
Material | Steel |
Compatible Parts
Rubber Bumper
HW-BP-001-0002
45x45mm Plastic End Cap (Bag of 10)
HW-EC-003-0002
Black T-Slot Covers, Soft PVC
ST-PN-005-0001
45x90mm Plastic End Cap (Bag of 10)
HW-EC-003-0001
45x90mm Rest Pad, with Cylindrical Profile
HW-RP-002-0004
45x270mm Rest Pad
HW-RP-002-0002
M8 x 40mm Leveling Foot, with 40mm Diameter Base
HW-LF-001-0001
M8 x 40mm Leveling Foot, with 80mm Diameter Pad
HW-LF-001-0002
45x45mm Hinge, 8mm Pin
MO-HG-001-0001
45x90mm Rest Pad
HW-RP-002-0001