Precision Telescopic Slide Spacer Plate
$15.45 USD
Ships next day
7.5mm thickness spacer to adapt precision telescopic slides to Vention assemblies.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-032-0001 |
Weight | 0.06 kg |
Dimensions (L x W x H) | 72.5 x 43.0 x 7.5 mm |
Unit Price | $15.45 USD |
Material | 6061-T6 |
Compatible Parts
Double Sealed Roller Bearing, 12mm ID, 28mm OD, 8mm thick
MO-BR-001-0002