![90x112.5mm Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0032/90x112-5mm-gantry-plate.png)
90x112.5mm Gantry Plate
$57.96 USD
Ships next day
Mini aluminum gantry plate enabling linear motion by connecting one Vention roller wheel or linear bearing.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-001-0032 |
Weight | 0.287 kg |
Dimensions (L x W x H) | 88.0 x 110.5 x 12.0 mm |
Unit Price | $57.96 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0012 |
Compatible Parts
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![45mm x 45mm Aluminum Gusset 45mm x 45mm Aluminum Gusset](https://assets.vention.io/parts/images/ST-GP-003-0001/thumb_die-cast-gusset.png)
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
![16mm Linear Bearing with Housing 16mm Linear Bearing with Housing](https://assets.vention.io/parts/images/MO-LM-010-0001/thumb_16mm-linear-bearing-with-housing.png)
16mm Linear Bearing with Housing
MO-LM-010-0001
![90mm x 90mm Aluminum Gusset 90mm x 90mm Aluminum Gusset](https://assets.vention.io/parts/images/ST-GP-003-0004/thumb_90mm-x-90mm-aluminum-gusset.png)
90mm x 90mm Aluminum Gusset
ST-GP-003-0004
![45mm x 90mm Aluminum Gusset 45mm x 90mm Aluminum Gusset](https://assets.vention.io/parts/images/ST-GP-003-0005/thumb_45mm-x-90mm-aluminum-gusset.png)
45mm x 90mm Aluminum Gusset
ST-GP-003-0005