6mm Push-to-Connect Flow Control Valve with Indicator, Female Inlet x Outlet, 0.26 Cv
$49.56 USD
Ships next day
6mm Inlet/Outlet One-Touch Fitting with Speed Controller and Indicator for Vention Pneumatic Cylinders. Regulate the pushing and pulling speed of your Pneumatic actuator using this fitting.
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-AR-002-0013 |
Weight | 0.0136 kg |
Dimensions (L x W x H) | 57.2 x 49.9 x 21.5 mm |
Unit Price | $49.56 USD |
Material | Plastic |
Compatible Parts
Guided Double-Acting Pneumatic Actuator, 100mm Stroke
MO-AR-002-0100
6mm to 8mm inline One-touch Fitting
HW-AR-002-0006
8mm Wye Splitter One-Touch Fitting
HW-AR-002-0009
Pneumatic and Electric Actuator Push Block
HW-CY-002-0001
6mm Wye Splitter One-Touch Fitting
HW-AR-002-0008
6mm OD Blue Tubing 5-meter Extension
CA-TB-006-0001
Compact Double-Acting Pneumatic Actuator, 100mm Stroke
MO-AR-001-0100
Compact Double-Acting Pneumatic Actuator, 200mm Stroke
MO-AR-001-0200
Compact Double-Acting Pneumatic Actuator, 300mm Stroke
MO-AR-001-0300