![67.5 mm Actuator Clamping Connector](https://assets.vention.io/parts/images/ST-GP-005-0015/67-5-mm-actuator-clamping-connector.png)
67.5 mm Actuator Clamping Connector
$51.12 USD
Ships next day
The clamping connector allows for easy mounting of linear motion actuators when mounted to the Actuator Mounting Plate, ST-GP-005-0010. It's lever-arm design creates large clamping forces with the use of 2 standard M8 bolts. A minimum of 2 clamping connectors are required to fully retain an actuator, however 4 connectors per mounting plate is possible.
Quantity:
Technical Drawings
What's Included
- 2 x M8 x 18mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-GP-005-0015 |
Weight | 0.104 kg |
Dimensions (L x W x H) | 67.5 x 50.0 x 22.25 mm |
Unit Price | $51.12 USD |
Material | Aluminum |
Surface finish | Blue Annodize |
Associated Fasteners | 2 x HW-FN-003-0018 |
Compatible Parts
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![Actuator Mounting Plate Actuator Mounting Plate](https://assets.vention.io/parts/images/ST-GP-005-0010/thumb_actuator-mounting-plate.png)
Actuator Mounting Plate
ST-GP-005-0010