Brushed Aluminum Panel, 1/8'' [3.18mm]

Brushed Aluminum Panel, 1/8'' [3.18mm]

$46.80 USD / sq. ft.
Ships in 7 days
5052-H32 aluminum is a medium strength alloy with exceptional corrosion resistance. This aluminum sheet can be added directly to your 3D Vention design by using the automatic panel creation feature. Pricing is based on the surface area and includes custom cuts.Panel is brushed on one side only.

General Specifications

Spec Attribute Spec Value
Part Number ST-PN-016-0001
Weight 0.8 kg
Dimensions (L x W x H) 305.0 x 305.0 x 3.18 mm
Unit Price $46.80 USD
Material 5052-H32
Surface finish Brushed, one side only
Have a question about this part?
Ask in the forum! Go to the forum