45x45mm Lockable Hinge, 12mm Pin with Bushings

45x45mm Lockable Hinge, 12mm Pin with Bushings

$152.58 USD
Ships next day
Heavy-duty locking hinges designed to withstand continuous rotary motion under significant load and withstand up to 15.5 Nm of torque when locked. Can be mounted on Vention extrusions ends and extrusion faces. Capable of supporting loads up to 625 Kg axially.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number MO-HG-003-0001
Weight 0.3677 kg
Dimensions (L x W x H) 68.0 x 45.0 x 90.0 mm
Unit Price $152.58 USD
Material 6061-T6
Surface finish Dark blue anodized, 6um
Associated Fasteners 2 x HW-FN-002-0001 , 1 x HW-FN-003-0025 , 1 x HW-FN-003-0055

Technical Specifications

Spec Attribute Spec Value
Load Capacity 6125 N
Angular Range 180 degrees
Have a question about this part?
Ask in the forum! Go to the forum