![GF Nylon Concentric Roller](https://assets.vention.io/parts/images/MO-LM-001-0028/gf-nylon-concentric-roller.png)
GF Nylon Concentric Roller
$54.25 USD
Ships next day
Self-positioning glass filled nylon roller wheel with 2x double-sealed bearings. Compatible with Vention 'V-shape' extrusion profiles.
Quantity:
Technical Drawings
What's Included
- 1 x M8 x 18mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-001-0028 |
Weight | 0.292 kg |
Dimensions (L x W x H) | 52.0 x 52.0 x 52.0 mm |
Unit Price | $54.25 USD |
Material | N/A |
Surface finish | N/A |
Associated Fasteners | 1 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 225 (Axially and Radially) N |
Compatible Parts
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![180x135mm Gantry Plate 180x135mm Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0029/thumb_180x135mm-gantry-plate.png)
180x135mm Gantry Plate
MO-LM-001-0029
![225x180mm Gantry Plate 225x180mm Gantry Plate](https://assets.vention.io/parts/images/MO-LM-001-0030/thumb_225x180mm-gantry-plate.png)
225x180mm Gantry Plate
MO-LM-001-0030
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585