300mm Round Belt for Belt-Driven Conveyor
$6.84 USD
Ships next day
Polyurethane round belt for pulley-to-roller drive. Compatible with Vention's grooved roller and double pulley.
To be used for 112.5mm center-to-center distance between the pulley and the roller, where the rotation axis of the roller is perpendicular to the rotation axis of the driving pulley.
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-PL-002-0300 |
Weight | 0.00932 kg |
Dimensions (L x W x H) | 5.6 x 98.0 x 98.0 mm |
Unit Price | $6.84 USD |
Material | Cyclothane 88A |
Surface finish | N/A |
Standards | Install on pulleys/conveyors with 38.4mm dia. grooves, 112.5mm apart, twist drive |
Compatible Parts
Grooved Rollers for Roller Conveyors, 585mm
MO-CV-001-0585 v3