vention-logo-sm
Parts library
247.5x247.5mm Extrusion Assembly Plate
ST-GP-001-0027

247.5x247.5mm Extrusion Assembly Plate

Vention

This plate is one of the parts in 247.5 mm extrusion ecosystem and is used for connecting 247.5 mm beams to 247.5 mm columns.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
247.5 mm Extrusion Ecosystem Tech Doc

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberST-GP-001-0027
Unit Price$175.43 USD
Weight2.53 kg
Dimensions (L x W x H)245.5 x 8 x 493 mm
Material6061-T6 Aluminum
Surface FinishDark blue anodized, 6um
Associated Fasteners28 x HW-FN-003-0020, 28 x HW-FN-002-0001

PartsQuantity
PartsPart NumberQty
M8 x 20mm ScrewHW-FN-003-002028View
M8 Drop-in Spring Loaded T-NutHW-FN-002-000128View

$175.43 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    247.5x247.5mm Extrusion Assembly Plate | Vention