247.5x247.5mm (540mm) Aluminum Extrusion

247.5x247.5mm (540mm) Aluminum Extrusion

$401.45 USD
4 weeks
Vention's XL extrusions are the first modular extrusion kits specifically designed for the next generation of 20-30 kg cobots. These 247.5 mm x 247.5 mm cross-section extrusions rank best-in-class in term of structural rigidity, straightness, and precision with their double wall design. Create leaner designs for highly rigid overhead robot 7th axis or cartesian systems with the largest extrusions in the market. Use Vention's smart leveling fixtures and floor anchors to ensure alignment issues are a thing of the past.
Length:
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number ST-EXT-011-0540
Weight 13.26 kg
Dimensions (L x W x H) 540.0 x 247.5 x 247.5 mm
Unit Price $401.45 USD
Material 6063-T5
Surface finish Dark Blue Anodization, 6um

Technical Specifications

Spec Attribute Spec Value
Second Area Moment of Inertia 76,063,900 mm4
Cross-Sectional Area 9132 mm2
Torsional Constant 80,813,953 mm4
Yield Strength 140 MPa
Compatible With CRX 10, CRX20, CRX 25, UR10e, UR16e, UR20, and other heavy load Cobots
Have a question about this part?
Ask in the forum! Go to the forum