🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
225x225mm UR10e Mounting plate, for Universal Robots universal-robot-image

225x225mm UR10e Mounting plate, for Universal Robots

$309.28 USD
Obsolete
Vention's UR10 mounting plate enables fast and easy installation of a UR10 robot to any custom assembly. Outer dimensions are 225mm x 225mm. Certified by Universal Robots.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number ST-RB-001-0006
Weight 1.726 kg
Dimensions (L x W x H) 225.0 x 225.0 x 22.5 mm
Unit Price $309.28 USD
Material 6061-T6
Surface finish Dark Blue Anodization, 6um
Standards Dowel pins are made out of stainless steel
Associated Fasteners 16 x HW-FN-002-0001 , 16 x HW-FN-003-0018
Light-Duty Fasteners 16 x HW-FN-002-0001 , 16 x HW-FN-003-0012

Technical Specifications

Spec Attribute Spec Value
Mounting 4x M8, Pitch Circle Diameter = 170 mm
Have a question about this part?
Ask in the forum! Go to the forum