![100mm NEMA 34 Stepper Motor](https://assets.vention.io/parts/images/MO-SM-002-0001/100mm-nema-34-stepper-motor.png)
100mm NEMA 34 Stepper Motor
$206.33 USD
Obsolete
Bipolar stepper motor, NEMA size 34, flat-shaft, 6.5Nm, 200 Step/Rev, 5.0A, 4mH. It includes a 3-meter long cable and connector for the MachineMotion controller. Included are four M6 X 20mm fasteners for mounting.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-SM-002-0001 |
Weight | 3.354 kg |
Dimensions (L x W x H) | 168.0 x 86.0 x 86.0 mm |
Unit Price | $206.33 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Included in the Box |
|
Compatible Parts
![Planetary Reduction Gearbox, 5:1 Planetary Reduction Gearbox, 5:1](https://assets.vention.io/parts/images/MO-PT-001-0001/thumb_planetary-reduction-gearbox-5-1.png)
Planetary Reduction Gearbox, 5:1
MO-PT-001-0001
![Timing Belt Actuator (585mm) Timing Belt Actuator (585mm)](https://assets.vention.io/parts/images/MO-LM-016-0585__2/thumb_timing-belt-actuator-585mm.png)
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
![Power-Off Brake Power-Off Brake](https://assets.vention.io/parts/images/MO-PT-002-0001/thumb_power-off-brake.png)
Power-Off Brake
MO-PT-002-0001
![Motor Mount for Dorner Belt Conveyors Motor Mount for Dorner Belt Conveyors](https://assets.vention.io/parts/images/MO-CV-009-0001/thumb_motor-mount-for-dorner-2200-belt-conveyors.png)
Motor Mount for Dorner Belt Conveyors
MO-CV-009-0001