Parts library
180mm Rack Segment for Belt Rack
MO-LM-043-0180

180mm Rack Segment for Belt Rack

Vention

Rack segment for the belt rack actuator, adds 180mm of travel to the actuator. Modular design allows actuators to be built in increments of 180mm length. Includes belt and fasteners.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Belt Rack Actuator
Selecting a Linear Axis Actuator

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberMO-LM-043-0180
Unit Price$33.22 USD
Weight0.0419 kg
Dimensions (L x W x H)180 x 6 x 54 mm
MaterialRubber, Plastic
Surface FinishN/A
Associated Fasteners2 x HW-FN-002-0004, 2 x HW-FN-005-4014
Spec AttributeSpec Value
Technical Specifications
Repeatability Including Backlash±0.3 mm

PartsQuantity
PartsPart NumberQty
M6 Drop-in Spring Loaded T-NutHW-FN-002-00042View
M6 X 1.0 Flat Head, 14mm LongHW-FN-005-40142View

$33.22 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.