![157mm NEMA 34 Stepper Servo Motor](https://assets.vention.io/parts/images/MO-SM-011-0000/157mm-nema-34-stepper-servo-motor.png)
157mm NEMA 34 Stepper Servo Motor
$931.93 USD
Ships next day
Stepper Servo motor, NEMA size 34, keyed-shaft, 13Nm, 10A, 2.8mH with integrated connectors for brake control and limit switches. It includes a 5-meter long signal-power hybrid cable that facilitates wire routing and four M6 X 20mm fasteners for mounting. Compatible with MachineMotion 2 (CE-CL-010-0001 & CE-CL-010-0004).
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-SM-011-0000 |
Weight | 6.3704 kg |
Dimensions (L x W x H) | 258.0 x 86.0 x 112.0 mm |
Unit Price | $931.93 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Torque | 13 Nm |
Max Rotational Speed | 24000 degrees/s |
Certification | cETLus, CE, UL, CSA |
Temperature Range | Ambient 0 to 40 °C |
Included in the Box |
|
Compatible Parts
![Belt Rack Actuator Belt Rack Actuator](https://assets.vention.io/parts/images/MO-LM-042-0000/thumb_belt-rack-actuator.png)
Belt Rack Actuator
MO-LM-042-0000
![Timing Belt Conveyor, 315mm Length, Powered Timing Belt Conveyor, 315mm Length, Powered](https://assets.vention.io/parts/images/MO-CV-013-0315/thumb_timing-belt-conveyor-315mm-length-powered.png)
Timing Belt Conveyor, 315mm Length, Powered
MO-CV-013-0315
![Enclosed Timing Belt Actuator, 585mm Length Enclosed Timing Belt Actuator, 585mm Length](https://assets.vention.io/parts/images/MO-LM-026-0585__2/thumb_enclosed-timing-belt-actuator-585mm-length.png)
Enclosed Timing Belt Actuator, 585mm Length
MO-LM-026-0585 v2
![Dual Gantry Enclosed Timing Belt Actuator, 1530mm Length Dual Gantry Enclosed Timing Belt Actuator, 1530mm Length](https://assets.vention.io/parts/images/MO-LM-040-1530__2/thumb_dual-gantry-enclosed-timing-belt-actuator-1530mm-length.png)
Dual Gantry Enclosed Timing Belt Actuator, 1530mm Length
MO-LM-040-1530 v2
![Heavy Duty Enclosed Timing Belt Actuator, 585mm Length Heavy Duty Enclosed Timing Belt Actuator, 585mm Length](https://assets.vention.io/parts/images/MO-LM-027-0585__2/thumb_heavy-duty-enclosed-timing-belt-actuator-585mm-length.png)
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
![Power-Off Brake Power-Off Brake](https://assets.vention.io/parts/images/MO-PT-002-0001/thumb_power-off-brake.png)
Power-Off Brake
MO-PT-002-0001
![Enclosed Ball Screw Actuator, 360mm Length Enclosed Ball Screw Actuator, 360mm Length](https://assets.vention.io/parts/images/MO-LM-039-0360/thumb_enclosed-ball-screw-actuator-360mm-length.png)
Enclosed Ball Screw Actuator, 360mm Length
MO-LM-039-0360
![Rotary Actuator V2 with Sensor Provision Rotary Actuator V2 with Sensor Provision](https://assets.vention.io/parts/images/MO-RM-002-0001__3/thumb_rotary-actuator-v2-with-sensor-provision.png)
Rotary Actuator V2 with Sensor Provision
MO-RM-002-0001 v3
![Motor Mount for Dorner Belt Conveyors Motor Mount for Dorner Belt Conveyors](https://assets.vention.io/parts/images/MO-CV-009-0001/thumb_motor-mount-for-dorner-2200-belt-conveyors.png)
Motor Mount for Dorner Belt Conveyors
MO-CV-009-0001