![10mm One-Touch Fitting to 1/8in R](https://assets.vention.io/parts/images/HW-AR-002-0037/10mm-one-touch-fitting-to-1-8-rc-thread.png)
10mm One-Touch Fitting to 1/8in R
$10.13 USD
Ships next day
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-AR-002-0037 |
Weight | 0.01723651 kg |
Dimensions (L x W x H) | 22.4 x 19.6 x 19.6 mm |
Unit Price | $10.13 USD |
Material | Brass |
Surface finish | As Manufactured |
Compatible Parts
![Guided Double-Acting Pneumatic Actuator, 100mm Stroke Guided Double-Acting Pneumatic Actuator, 100mm Stroke](https://assets.vention.io/parts/images/MO-AR-002-0100/thumb_guided-double-acting-pneumatic-actuator-100mm-stroke.png)
Guided Double-Acting Pneumatic Actuator, 100mm Stroke
MO-AR-002-0100
![6mm to 8mm inline One-touch Fitting 6mm to 8mm inline One-touch Fitting](https://assets.vention.io/parts/images/HW-AR-002-0006/thumb_6mm-to-8mm-inline-one-touch-fitting.png)
6mm to 8mm inline One-touch Fitting
HW-AR-002-0006
![8mm Wye Splitter One-Touch Fitting 8mm Wye Splitter One-Touch Fitting](https://assets.vention.io/parts/images/HW-AR-002-0009/thumb_8mm-wye-splitter-one-touch-fitting.png)
8mm Wye Splitter One-Touch Fitting
HW-AR-002-0009
![Pneumatic and Electric Actuator Push Block Pneumatic and Electric Actuator Push Block](https://assets.vention.io/parts/images/HW-CY-002-0001/thumb_pneumatic-and-electric-actuator-push-block.png)
Pneumatic and Electric Actuator Push Block
HW-CY-002-0001
![6mm Wye Splitter One-Touch Fitting 6mm Wye Splitter One-Touch Fitting](https://assets.vention.io/parts/images/HW-AR-002-0008/thumb_6mm-wye-splitter-one-touch-fitting.png)
6mm Wye Splitter One-Touch Fitting
HW-AR-002-0008
![6mm OD Blue Tubing 5-meter Extension 6mm OD Blue Tubing 5-meter Extension](https://assets.vention.io/parts/images/CA-TB-006-0001/thumb_6mm-od-blue-tubing-5-meter-extension.png)
6mm OD Blue Tubing 5-meter Extension
CA-TB-006-0001
![Compact Double-Acting Pneumatic Actuator, 100mm Stroke Compact Double-Acting Pneumatic Actuator, 100mm Stroke](https://assets.vention.io/parts/images/MO-AR-001-0100/thumb_compact-double-acting-pneumatic-actuator-100mm-stroke.png)
Compact Double-Acting Pneumatic Actuator, 100mm Stroke
MO-AR-001-0100
![Compact Double-Acting Pneumatic Actuator, 200mm Stroke Compact Double-Acting Pneumatic Actuator, 200mm Stroke](https://assets.vention.io/parts/images/MO-AR-001-0200/thumb_compact-double-acting-pneumatic-actuator-200mm-stroke.png)
Compact Double-Acting Pneumatic Actuator, 200mm Stroke
MO-AR-001-0200
![Compact Double-Acting Pneumatic Actuator, 300mm Stroke Compact Double-Acting Pneumatic Actuator, 300mm Stroke](https://assets.vention.io/parts/images/MO-AR-001-0300/thumb_compact-double-acting-pneumatic-actuator-300mm-stroke.png)
Compact Double-Acting Pneumatic Actuator, 300mm Stroke
MO-AR-001-0300
![Guided Double-Acting Pneumatic Actuator, 200mm Stroke Guided Double-Acting Pneumatic Actuator, 200mm Stroke](https://assets.vention.io/parts/images/MO-AR-002-0200/thumb_guided-double-acting-pneumatic-actuator-200mm-stroke.png)
Guided Double-Acting Pneumatic Actuator, 200mm Stroke
MO-AR-002-0200