0.7 kW Router with Mounting Clamp
$266.47 USD
Ships next day
This router spindle with Vention mounting system allows the routing of wood, plastic and other medium strength materials. The spindle's speed can be adjusted between 10,000 and 30,000 rpm to optimize cutting based on material and tool type. It has a 1/4 inch collet for standard router bits. It ships ready to run, just supply your own cutting tool and plug the supplied NEMA 5-15P plug into 120 VAC (6.5 Amp draw).
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-SM-020-0001 |
Weight | 2.6158 kg |
Dimensions (L x W x H) | 200.0 x 120.0 x 100.0 mm |
Unit Price | $266.47 USD |
Material | Aluminum, plastic, steel |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Rotational Speed | 180000 degrees/s |
Supply Voltage | 120 V |
Compatible Parts
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585