Electric Vacuum Generator System with 1 Suction Cup
Electric Vacuum Generator System with 1 Suction Cup
PR-SZ-001-0066
supplied by Schmalz and subject to their terms & conditions
$3,311.93 USD
Ships in 5 days
Complete vacuum system for connecting to lightweight robots with CobotPump for Universal Robots (Compatible with UR3, UR5 & UR10). Vacuum rating of 12 l/min. Maximum load capacity: up to 2kg with this VEE end effector or up to 10kg with a 3D printed end effector made on Schmalz SLG Configurator. These are theoretical numbers that must be confirmed including other variables such as material type and load case. Includes a URcap valid for Polyscope 3.12 & higher (CB series) or 5.5 & higher (E-series).
Select model:
QTY:
Use desktop to design