Vacuum Area Gripper with Suction Cups for UR
Vacuum Area Gripper with Suction Cups for UR
PR-SZ-001-0543
supplied by Schmalz and subject to their terms & conditions
$4,088.44 USD
Ships in 5 days
The Schmalz FXCB is a ready-to-connect robot set for lightweight robots and cobots based on an intelligent and pneumatic area gripper. Low-weight robot set for handling workpieces in the area of intra-logistics Perfect for stationary handling tasks such as palletizing and de-palletizing cardboard boxes. Compatible with Universal Robot UR3, UR5, UR10 & UR16. Suction rating of 525.9 l/min. Permissible load: 80 N. Maximum load with purely horizontal movement: 350 N. These are theoretical numbers that must be confirmed including other variables such as material type. Includes a URcap valid for Polyscope 3.12 & higher (CB series) or 5.5 & higher (E-series). A pneumatic connection and air prep station is required (not included).
Select model:
QTY:
Use desktop to design