Telescopic Lift Column for UR - 900mm stroke
Telescopic Lift Column for UR - 900mm stroke
PR-EW-001-0309
supplied by Ewellix and subject to their terms & conditions
$6,092.15 USD
Ships in 5 days
Vertical axis for collaborative robots (Cobots). The easy-to-assemble LIFTKIT increases the reach of the Cobot by moving it along a vertical axis, which is particularly useful for palletizing applications . The base of the Cobot can be raised or lowered during operations so that it is always in an optimum working position. This increased range improves productivity and reduces costs. The UR-LIFTKIT is a ready-to-install system and includes a telescopic column with a UR mounting interface, a controller and a software plug-in for robots from Universal Robots (UR Cap) so that movements can be programmed directly via the UR controller. The UR mounting plate and column are equipped with additional threaded holes so that external cable systems can be connected. Push load: 1500N. Pull load: 0. Type of protection: IP40. Max speed no load: 80 mm/s. Duty cycle: 10%. Positioning repeatability: +/- 1 mm. Compatibility: UR3, UR5, UR10, UR16, e-series.
Select model:
QTY:
Use desktop to design