workstation4

workstation4
$1,188.16 USD
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-323210 v87 |
Weight | 33.7 kg |
Dimensions (L x W x H) | 0 x 0 x 0 mm |
Unit price | $1,188.16 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 2:09 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-WS-323210 v87 |
Weight | 33.7 kg |
Dimensions (L x W x H) | 0 x 0 x 0 mm |
Unit price | $1,188.16 USD |
Use case | Assembly |
Application | Workstations |
Assembly time | 2:09 |
Design Feedback