Ready to Operate
Vention Medium Payload Fixed Cobot Palletizer - Fenceless with Infeed [Turnkey]
![Vention Medium Payload Fixed Cobot Palletizer - Fenceless with Infeed [Turnkey]](https://ventionavatars.s3.amazonaws.com/uploads/design/snapshot/257618/vention-medium-payload-fixed-cobot-palletizer-fenceless-with-infeed-turnkey.png)
Ready to Operate
Vention Medium Payload Fixed Cobot Palletizer - Fenceless with Infeed [Turnkey]
$137,639.40 USD
This Vention robotic palletizing solution is a simple and cost-effective design featuring a M1013 Doosan Robot on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s fixed pedestal and it includes a conveyor infeed, the MachineApps palletizing software, a control interface and safety area scanners. (Config: CP-DM1013-F8-DP-BS-SD-CR-NM-M1-D1)
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-257618 v14 |
Weight | 306.4 kg |
Dimensions (L x W x H) | 4364 x 3184 x 1703 mm |
Unit price | $137,639.40 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 12:45 |
Ready to Operate Support Bundle
2023 Cobot Palletizer - Fixed Height & Fenceless & Slip Sheets - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Fixed Height Cobot Palletizers includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.