Ready to Operate
Vention Medium Payload Extended Cobot Palletizer - With Infeed [Turnkey]
![Vention Medium Payload Extended Cobot Palletizer - With Infeed [Turnkey]](https://assets.vention.io/uploads/design/snapshot/257650/vention-medium-payload-extended-cobot-palletizer-with-infeed-turnkey.png)
Ready to Operate
Vention Medium Payload Extended Cobot Palletizer - With Infeed [Turnkey]
$135,725.06 USD
This Vention robotic palletizing solution is a simple and cost-effective design featuring a M1013 Doosan Robot on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s vertical 7th axis and it includes a conveyor infeed, the MachineApps palletizing software, and a control interface. (Config: CP-DM1013-G8-DP-BS-NS-CR-NM-M1-D1)
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-257650 v7 |
Weight | 342.2 kg |
Dimensions (L x W x H) | 4398 x 3060 x 1544 mm |
Unit price | $135,725.06 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 35:43 |
Ready to Operate Support Bundle
2023 Cobot Palletizer - Extended & Fenceless - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Extended Height Cobot Palletizers includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.