Ready to Operate
Vention Medium Payload Extended Cobot Palletizer - Fenceless [Turnkey]
![Vention Medium Payload Extended Cobot Palletizer - Fenceless [Turnkey]](https://assets.vention.io/uploads/design/snapshot/257648/fenceless-ur10e-palletizer-on-gantry-no-conveyor.png)
Ready to Operate
Vention Medium Payload Extended Cobot Palletizer - Fenceless [Turnkey]
$134,072.74 USD
This Vention robotic palletizing solution is a simple and cost-effective design featuring a M1013 Doosan Robot on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s vertical 7th axis and it includes an infeed sensing kit, the MachineApps palletizing software, a control interface and safety area scanners. (Config: CP- DM1013-G8-DP-NC-SD-CR-NM-M1-D1)
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-257648 v10 |
Weight | 263.0 kg |
Dimensions (L x W x H) | 3375 x 3184 x 1535 mm |
Unit price | $134,072.74 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 32:24 |
Ready to Operate Support Bundle
2023 Cobot Palletizer - Extended & Fenceless - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Extended Height Cobot Palletizers includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.