Vention Lift Column for Large Cobot Palletizer

Vention Lift Column for Large Cobot Palletizer
$16,844.07 USD
This base for collaborative robots can be used to create low-footprint palletizers. It has been designed to be easily moved around with a US pallet jack, and it is meant for large-sized cobots such as the CRX-20iA/L, UR20e, and H2017. 2 pallets can be simultaneously placed next to the palletizer and a lift column is used to move the base of the robot up. The controller can be installed on the frame around the pillar, while the the pendant and the tower light can be installed on the vertical support on the edge of the platform. Robot, gripper, safety, software, and assembly are NOT included. PNP sensors for pallet are included.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-227557 v8 |
Weight | 146.8 kg |
Dimensions (L x W x H) | 1595 x 3060 x 1005 mm |
Unit price | $16,844.07 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 11:11 |