Ready to Operate
Vention Heavy Payload Telescopic Cobot Palletizer - With Infeed [Turnkey]
![Vention Heavy Payload Telescopic Cobot Palletizer - With Infeed [Turnkey]](https://assets.vention.io/uploads/design/snapshot/265019/vention-heavy-payload-telescopic-cobot-palletizer-with-infeed-turnkey.png)
Ready to Operate
Vention Heavy Payload Telescopic Cobot Palletizer - With Infeed [Turnkey]
$150,165.37 USD
This Vention robotic palletizing solution is a simple and cost-effective design featuring an H2017 Doosan Robot on a t-slot aluminum structure, covering minimal space, and optimizing your end of line packaging automation. It is designed for 2 pallets to be docked at each side of the robot’s vertical 7th axis and it includes a conveyor infeed, the MachineApps palletizing software, and a control interface. (Config: CP-DH2017-T8-DP-BS-NS-CR-NM-M1-D1)
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-265019 v8 |
Weight | 394.0 kg |
Dimensions (L x W x H) | 4271 x 3105 x 2049 mm |
Unit price | $150,165.37 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 36:58 |
Ready to Operate Support Bundle
2023 Cobot Palletizer - Extended & Fenceless - Full Deployment
Full Deployment Bundles provide end-to-end deployment support for select Vention applications.
The bundle for Extended Height Cobot Palletizers includes:
- Design validation & customization
- Pre-assembly & Factory Acceptance Test
- Site Acceptance Test & commissioning.
This ensures the delivery of a functional palletizer that performs according to the requirements defined in a project scope, from gripper validation to palletizing rate to operator functionality.